MTi-7 GNSS/INS
Self-contained with advanced sensor fusion algorithms, the MTi-7 is a GNSS/INS (Global Navigation Satellite System/Inertial Navigation System) that can synchronize the inputs from its on-board accelerometer, gyroscope and magnetometer with the data from an external GNSS receiver and barometer.
- Miniature form factor (12x12 mm)
- Easy integration
- Development kit available
Accelerometer Full Range: | 16g |
---|---|
Gyroscope Standard Full Range: | 2000deg/s |
Gyroscope in-run bias stability: | 6 deg/h |
IP-rating: | IP00 |