MTi-G-710 GNSS/INS
The MTi-G-710 is Xsens’ high-end IMU (Inertial Measurement Unit) and GNSS/INS (Global Navigation Satellite System/inertial navigation system). It produces robust and reliable estimates of acceleration, rate of turn, magnetic field, velocity and global position, all in 3D.
- Xsens’ high-performance product line
- 0.2 deg in roll/pitch, 0.8 deg in heading accuracy
- Complete SDK and development kits available
Accelerometer Full Range: | 20g |
---|---|
Gyroscope Standard Full Range: | 450deg/s |
Gyroscope in-run bias stability: | 10 deg/h |
IP-rating: | IP67 |