Next-Generation Xsens Link

Battery life: 4 hours internal + 8 hours external hot-swappable battery
Casing: Rugged pelican case
Charging: Charging station for battery pack
Clothing: Full body eSuit
Finger tracking compatibility: Stretchsense, Xsens Metagloves by Manus
Hardware synchronization: Optional, with aditional Awinda station
Latency: 20 ms
On-body buffering: 10 minutes
Sensors: 17 click-in sensors (plus 1 prop sensor)
Update rate: 240 Hz
Wireless communication: Wi-Fi
Wireless datalink: Access point (multiple persons)
Wireless range: 150 m