Xsens Sirius GNSS/INS Rugged Development Kit
The Xsens Sirius GNSS/INS is our highest-performing GNSS-aided inertial navigation system. Designed for accurate positioning and orientation in demanding environments. It delivers reliable position, velocity, heading, roll, and pitch data, even in challenging GNSS conditions.
The Rugged Development Kit enables fast evaluation and integration, featuring IP68 housing, waterproof connectors, RS232/CAN(-FD) connectivity, and access to the Xsens software suite and SDK.
Please note that the Xsens Sirius GNSS/INS with RS422 and CAN is not available on this web shop. To order the RS422 and CAN version, please contact us at [email protected].
| Accelerometer Full-scale Range: | ±8 g |
|---|---|
| Form factor: | Rugged (IP68) |
| Full range: | ± 300 º/s |
| Functionality: | GNSS/INS |
| Gyroscope Full-scale Range: | ±300°/s |
| Interface: | RS232, RS422, CAN, CAN-FD |
| Roll & Pitch Accuracy: | 0.2° RMS |
| Series: | Xsens Sirius series |
| Yaw/Heading Accuracy: | 0.8° RMS |
Contents:
- Xsens Sirius GNSS/INS Rugged-RS232 / CAN(-FD)
- 12 pins multi-purpose cable (loose ends)
- RS232 (or RS422) to USB cable
- GNSS RTK antenna
- MT Software Suite
- Case