Charging cable for the MTw Awinda Wireless Motion Tracker, connect MTw
Awinda Wireless Motion Tracker to computers USB port or connect MVN
Link Body Pack to computers USB port.
6-port USB wall charger for Awinda (Starter), enabling
simultaneous charging of 18 pcs. MTw Awinda wireless motion trackers when used i.c.w. 6 pcs. Of CA-USB-3MTW.
Attractive, desirable, and easy to use, Xsens DOT features an IP68 water-resistant rating and a long, all-day battery life to keep you on track without interruption.
With the Xsens DOT, we offer a sleeve set designed for athletes who practice intense and high-dynamic sports, such as sprinting, football, and many more. The silicone bands inside the sleeves ensure minimal movement of the DOT sensors.
Attractive, desirable, and easy to use, Xsens DOT features an IP68 water-resistant rating and a long, all-day battery life to keep you on track without interruption.
Recording & Docking station for MVN Awinda. This station connects to the
computer for data recording.
Facilitates easy synchronization with 3rd party devices (4 AUX sync I/O;
BNC connectors; 0-3.3V TTL) for both the MVN Awinda and MVN Link.