Products

Optimize recovery, performance and wellbeing with our inertial sensors and motion capture systems.
Filter
Xsens DOT Sensor
Attractive, desirable, and easy to use, Xsens DOT features an IP68 water-resistant rating and a long, all-day battery life to keep you on track without interruption.
Xsens DOT Set
Attractive, desirable, and easy to use, Xsens DOT features an IP68 water-resistant rating and a long, all-day battery life to keep you on track without interruption.
Xsens Awinda Starter
Award-winning mocap technology is now easier accessible and more affordable than ever. The Awinda Starter offers the same core technology as our high-end solutions, ensuring that you always get fast and reliable motion capture data. It features 17 wireless sensors attached to the body with adjustable straps and a t-shirt.* Please note that in order to utilize the motion capture capabilities of your MVN Awinda Starter hardware, you will need to purchase and use our MVN Animate (or MVN Analyze) and/or MVN Processing software.
MTw Awinda wireless motion tracker
MTw motion tracker for Xsens Awinda. Can be used as prop tracker, additional tracker or replacement tracker.
MTw Awinda Research Kit
Ready to go with your research idea? We’re ready to help you to realize it with an MTw Awinda Research bundle. The MTw Awinda Research Bundle is a complete research solution for measuring 3D human kinematics.
Xsens Awinda
The MVN Awinda really raises the bar when it comes to ease-of-use and efficiency in motion capture systems. From its adjustable straps to its ability to be used in any environment—this hardware offers users a new level of accuracy and portability for professional work with minimum fuss. * Please note that in order to utilize the motion capture capabilities of your MVN Awinda hardware, you will need to purchase and use our MVN Animate (or MVN Analyze) and/or MVN Processing software.
Next-Generation Xsens Link
Capture the world in motionThe flagship Xsens Motion Capture system, Xsens Link, is designed for ultimate freedom of movement, accurately capturing even the most dynamic actions. With a large wireless range, magnetic immunity, and On-Body Recording, you can capture without boundaries or limitations - powering your animation, research, and humanoid robot training. If you need the highest quality motion capture for any application, the Xsens Link is your choice.*Please note that in order to utilize the motion capture capabilities of your Xsens Link Hardware, you will need to purchase and use our Xsens Animate or Xsens Analyze software.Comfortable and easily washable full-body eSuitRobust design to withstand high-impactNo data disturbance thanks to magnetic immunityReal-time visualisationOn-Body recording and 50-hours storage for ultimate freedomSturdy sensor placement for unrivaled data quality
Xsens Analyze Pro
Xsens Analyze is specialized software for human motion analysis, designed to process data from Xsens Motion Capture systems. It features a scalable biomechanical model, supports various calibration routines, and accommodates up to four hardware setups. Xsens Analyze is designed to work seamlessly with our cutting-edge motion capture hardware Xsens Link and Xsens Awinda. Whether you're analyzing every motion for rehabilitation, ergonomics, or human performance, or unlocking insights to optimize athlete performance, there’s a solution tailored to your research needs. Both systems deliver professional-grade performance and integrate effortlessly with the new Xsens Analyze 2025 software—giving you a complete, future-ready movement analysis solution. *Please note that in order to fully utilize the motion capture capabilities of our Xsens Analyze software, you will need to purchase and use our compatible hardware such as the Xsens Link or Xsens Awinda.