Battery life: 12 hours (for orders after Oct 1, 2024)
Charging: Charging stations for Awinda sensors
Receiver: Awinda station
Sensors: 17 wireless sensors (plus 1 prop sensor)
Update rate: 60 Hz
Wireless communication: Radio protocol (Awinda protocol)
Wireless range: 50 m
Contents: 
  • 18 x MTw Awinda Wireless Motion Tracker
  •  1 x Awinda Recording + Docking Station
  • 2 x Awinda Charging Station
  • 3 T-shirts + 1 x Full Body Strap Set
  • 1 x MVN Segmometer
  • 1 x MVN Awinda sturdy neoprene case
MVN Animate Pro
Xsens Animate motion capture software visualizes, streams, or exports all data from Xsens motion capture hardware systems to your 3D pipeline. It enables quick calibration, real-time visualization, and streamlined playback and reprocessing of your motion capture data.With the latest Xsens Animate software update, you’ll experience a refreshed interface, faster workflows, and enhanced motion engine, helping you get from capture to creation more effortlessly than ever. *Please note that in order to fully utilize the motion capture capabilities of our Xsens Animate software, you will need to purchase and use our compatible hardware such as the Xsens Link or Xsens Awinda.Xsens Animate New Features  ✅ Improved spine dynamics for more natural movement ✅ Female and Male anatomy models  ✅ Refreshed user interface with Dark Mode ✅ Colored backgrounds for easy chroma keying  ✅ Auto Sensor Mapping (experimental feature for Awinda users)
MVN Analyze Pro
Xsens Analyze is specialized software for human motion analysis, designed to process data from Xsens Motion Capture systems. It features a scalable biomechanical model, supports various calibration routines, and accommodates up to four hardware setups. Xsens Analyze is designed to work seamlessly with our cutting-edge motion capture hardware Xsens Link and Xsens Awinda. Whether you're analyzing every motion for rehabilitation, ergonomics, or human performance, or unlocking insights to optimize athlete performance, there’s a solution tailored to your research needs. Both systems deliver professional-grade performance and integrate effortlessly with the new Xsens Analyze 2025 software—giving you a complete, future-ready movement analysis solution. *Please note that in order to fully utilize the motion capture capabilities of our Xsens Analyze software, you will need to purchase and use our compatible hardware such as the Xsens Link or Xsens Awinda. 

Book a demo

Want to see our digital motion solutions in action? Let us give you a demonstration.

Book now