Products

Our sensor modules are tested and calibrated to deliver pinpoint positioning, with plug-and-play simplicity, in even the toughest of environments.
Filter
MTi-3 AHRS Development Kit
The MTi-3 inertial measurement unit is a self-contained attitude and heading reference system (AHRS) that delivers true-north-referenced yaw, or heading.  As part of the MTi 1-series, it is among the smallest of its kind available, with each module measuring only 12.1 × 12.1 mm and weighing <1 g.

US$550.00
MTi-680G RTK GNSS/INS Starter Kit
The MTi-680G represents the highest standard in GNSS/INS (Global Navigation Satellite System/inertial navigation system) with an internal, integrated real-time kinematic receiver (RTK). With the MTi-680G’s RTK feature, you can improve your positional data from meter-level to centimeter-level accuracy. MTi-680G is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.

US$3,740.00
MTi-630 AHRS Development Kit
When it comes to the highest standard in attitude and heading reference systems (AHRS), the MTi-630 is a cut above. Its sensors and sensor fusion algorithm deliver data on drift-free roll, pitch, and true-north-referenced yaw.  The MTi-630 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.

US$1,270.00
MTi-670 GNSS/INS Development Kit
Combining orientation estimates with velocity and sub-meter position data from an external GNSS receiver, the MTi-670 inertial measurement unit meets the highest standard in GNSS/INS (Global Navigation Satellite System/inertial navigation system). The MTi-670 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.

US$1,585.00
MTi-630R AHRS Starter Kit
The MTi-630R's sensors and sensor fusion algorithm deliver data on drift-free roll, pitch, and true-north-referenced yaw. The MTi-630R is part of the MTi 600-series and allows seamless integration with your application. It is an all-in-one navigation solution, lightweight and robust. It is also highly flexible, with native CAN support.

US$1,900.00
Xsens Sirius AHRS Development Kit
The Xsens Sirius AHRS is our highest-performing attitude and heading reference system. Its sensors and sensor fusion algorithm deliver data on drift-free roll, pitch, and true-north-referenced yaw. The Xsens Sirius AHRS is ruggedly built, with a protective, anodized, IP68 MIL-standard waterproof aluminum housing, waterproof connectors, and special studs for easy mounting and aligning. Please note that the Xsens Sirius AHRS with RS422 and CAN is not available on this web shop. To order  the RS422 and CAN version, please contact us at [email protected]

US$2,770.00
Xsens Avior AHRS Development Kit
The Xsens Avior AHRS is our highest-performing attitude and heading reference system with an OEM form factor. Its sensor fusion algorithm delivers data on drift-free roll, pitch, and true-north-referenced yaw.  Broad system compatibility via UART, with flexible protocol support including RS232, RS422, CAN, and more - all configurable through firmware. OEM form factor for compact or embedded systems.

US$2,410.00
MTi-8 RTK GNSS/INS Development Kit
The MTi-8 is the smallest real-time kinematic (RTK)-enhanced motion tracking module of its kind (12.1 × 12.1 mm). The MTi-8 relieves you of the task of designing, integrating, and maintaining gyroscopes, accelerometers, and other sensors for GNSS/INS functionality. 

US$905.00
MTi-670G GNSS/INS Starter Kit
The MTi-670G combines orientation data with position data supplied by an internal GNSS receiver. The MTi-670G is part of the MTi 600-series. It is an all-in-one navigation solution, lightweight and robust. It is also highly flexible, with native CAN support.

US$3,505.00
MTi-680 RTK GNSS/INS Development Kit
The MTi-680 represents the highest standard in GNSS/INS (Global Navigation Satellite Systems/inertial navigation systems) when connected to an external real-time kinematic (RTK) GNSS receiver.  The MTi-680 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.

US$2,200.00
Xsens Inertial Motion box
Expand or upgrade your curriculum with three test kits at once. Xsens wants to power future engineers by offering universities, and other educational institutes this box as an educational bundle. Combined with in-depth online resources, your students can get practical experience quickly.
MTi-680 RTK GNSS/INS Septentrio Development Kit
The MTi-680 Septentrio DK features the MTi-680  and the Mosaic-X5 RTK GNSS module from Septentrio.From defense systems to autonomous machines and mobile robotics, the MTi-680 Septentrio DK powered with the Mosaic-X5 RTK GNSS module helps engineers evaluate interference-resilient navigation with minimal integration effort. The Septentrio Mosaic X5 brings you outstanding performance and accuracy thanks to:Multi GNSS constellation Multi frequency bandBuilt-in AIM+ technology for anti jamming and anti spoofing

US$4,030.00
MTi-G-710 Development Kit
The MTi-G-710 is an IMU and GNSS/INS with an SMA connector for connecting a GNSS antenna to the internal GNSS receiver. The data from the internal GNSS receiver enables the algorithm to determine robust roll and pitch, no matter the accelerations and velocities. The MTi-G-710 features vibration-rejecting gyroscopes, and offers high-quality position, velocity, acceleration, and orientation data, even in challenging environments.Please note that the RS422 version is not available on this webshop. To order the RS422 version, please contact [email protected]

US$5,015.00
MTi-7-0I Development Kit
Self-contained with advanced sensor fusion algorithms, the MTi-7 is a GNSS/INS (Global Navigation Satellite System/inertial navigation system) and can synchronize the inputs from its on-board accelerometer, gyroscope, and magnetometer with the data from an external GNSS receiver.  As part of the MTi 1-series, it is among the smallest of its kind available, with each module measuring only 12.1 × 12.1 mm and weighing <1 g.

US$579.00