Accelerometer Full-scale Range: ±10g
Form factor: Rugged (IP67/IP68)
Full range: 2000 deg/s
Functionality: IMU, VRU, AHRS
Gyroscope Full-scale Range: ±2000°/s
Interface: RS232, CAN, USB
Roll & Pitch Accuracy: 0.2° RMS
Series: MTi 600-series
Yaw/Heading Accuracy: 1° RMS

Content of SK: 
  • MTi-630R
  • CA-MP-USB - RS232 to USB cable

Book a demo

Want to see our digital motion solutions in action? Let us give you a demonstration.

Book now