MTi-3 AHRS Development Kit
The MTi-3 inertial measurement unit is a self-contained attitude and heading reference system (AHRS) that delivers true-north-referenced yaw, or heading.
As part of the MTi 1-series, it is among the smallest of its kind available, with each module measuring only 12.1 × 12.1 mm and weighing <1 g.
Accelerometer Full-scale Range: | ±16g |
---|---|
Form factor: | SMD (PLCC-28) |
Functionality: | IMU, VRU, AHRS |
Gyroscope Full-scale Range: | ±2000°/s |
Interface: | UART, SPI, I²C |
Roll & Pitch Accuracy: | 0.5° RMS |
Series: | MTi 1-series |
Yaw/Heading Accuracy: | 2° RMS |
Contents:
- MTi 1-series Development Board
- MTi-3 (mounted)
- USB cable
- MT Software Suite