MTi-670 GNSS/INS Development Kit
Combining orientation estimates with velocity and sub-meter position data from an external GNSS receiver, the MTi-670 inertial measurement unit meets the highest standard in GNSS/INS (Global Navigation Satellite System/inertial navigation system). The MTi-670 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.
| Accelerometer Full-scale Range: | ±10g |
|---|---|
| Form factor: | Module (IP51) |
| Functionality: | GNSS/INS |
| Gyroscope Full-scale Range: | ±2000°/s |
| Interface: | RS232, CAN, UART |
| Position Accuracy: | 1 m. |
| Roll & Pitch Accuracy: | 0.2° RMS |
| Series: | MTi 600-series |
| Yaw/Heading Accuracy: | 0.8° RMS |
- MTi-670 MT Software Suite (free download)
- MTi development board
- MTi UART2USB converter board
- Flat Cable (20cm.)
- Micro USB cable
- GNSS Antenna
- GNSS Daughter card