MTi-630 AHRS Development Kit
When it comes to the highest standard in attitude and heading reference systems (AHRS), the MTi-630 is a cut above. Its sensors and sensor fusion algorithm deliver data on drift-free roll, pitch, and true-north-referenced yaw.
The MTi-630 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.
Accelerometer Full-scale Range: | ±10g |
---|---|
Form factor: | Module (IP51) |
Functionality: | IMU, VRU, AHRS |
Gyroscope Full-scale Range: | ±2000°/s |
Interface: | RS232, CAN, UART |
Roll & Pitch Accuracy: | 0.2° RMS |
Series: | MTi 600-series |
Yaw/Heading Accuracy: | 1° RMS |
- MTi-630 MT Software Suite (free download)
- MTi development board
- MTi UART2USB converter board
- Flat Cable (20cm.)
- Micro USB cable