MTi-8 RTK GNSS/INS Development Kit
The MTi-8 is the smallest real-time kinematic (RTK)-enhanced motion tracking module of its kind (12.1 × 12.1 mm). The MTi-8 relieves you of the task of designing, integrating, and maintaining gyroscopes, accelerometers, and other sensors for GNSS/INS functionality.
| Accelerometer Full-scale Range: | ±16g |
|---|---|
| Form factor: | SMD (PLCC-28) |
| Functionality: | RTK GNSS/INS |
| Gyroscope Full-scale Range: | ±2000°/s |
| Interface: | UART, SPI, I²C |
| Position Accuracy: | 1cm +1ppm |
| Roll & Pitch Accuracy: | 0.5° RMS |
| Series: | MTi 1-series |
| Yaw/Heading Accuracy: | 1° RMS |
- Arduino header compatible development kit
- MTi-8 (mounted)
- Easy to use connection (micro USB), access to I2C/SPI/UART
- Full functionality and pin configuration
- Intuitive MT Software Suite (Linux / Windows GUI)
- SDK with drivers and embedded software examples
- Shield board, GNSS daughter card, GNSS antenna and USB cable