MTi-680 RTK GNSS/INS Septentrio Development Kit
The MTi-680 Septentrio DK features the MTi-680 and the Mosaic-X5 RTK GNSS module from Septentrio.
From defense systems to autonomous machines and mobile robotics, the MTi-680 Septentrio DK powered with the Mosaic-X5 RTK GNSS module helps engineers evaluate interference-resilient navigation with minimal integration effort.
The Septentrio Mosaic X5 brings you outstanding performance and accuracy thanks to:
- Multi GNSS constellation
- Multi frequency band
- Built-in AIM+ technology for anti jamming and anti spoofing
| Accelerometer Full-scale Range: | ±10g |
|---|---|
| Form factor: | Module (IP51) |
| Functionality: | RTK GNSS/INS |
| Gyroscope Full-scale Range: | ±2000°/s |
| Interface: | RS232, CAN, UART |
| Position Accuracy: | 1cm +1ppm |
| Roll & Pitch Accuracy: | 0.2° RMS |
| Series: | MTi 600-series |
| Yaw/Heading Accuracy: | 0.5° RMS |
- MTi-680 sensor module
- MTi-600 development board
- Micro USB cable
- MikroE Mosaic Click board
- Triple frequency antenna supporting Lband
- USB-C cable
- uFL to SMA Female cable