MTi-680 RTK GNSS/INS Development Kit
The MTi-680 represents the highest standard in GNSS/INS (Global Navigation Satellite Systems/inertial navigation systems) when connected to an external real-time kinematic (RTK) GNSS receiver.
The MTi-680 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.
| Accelerometer Full-scale Range: | ±10g |
|---|---|
| Form factor: | Module (IP51) |
| Functionality: | RTK GNSS/INS |
| Gyroscope Full-scale Range: | ±2000°/s |
| Interface: | RS232, CAN, UART |
| Position Accuracy: | 1cm +1ppm |
| Roll & Pitch Accuracy: | 0.2° RMS |
| Series: | MTi 600-series |
| Yaw/Heading Accuracy: | 0.5° RMS |
- MTi-680
- Development Kit Daughter card
- RTK / GNSS card
- RTK GNSS antenna
- MTi flat cable
- USB cable