MTi-G-710 Development Kit
The MTi-G-710 is an IMU and GNSS/INS with an SMA connector for connecting a GNSS antenna to the internal GNSS receiver. The data from the internal GNSS receiver enables the algorithm to determine robust roll and pitch, no matter the accelerations and velocities. The MTi-G-710 features vibration-rejecting gyroscopes, and offers high-quality position, velocity, acceleration, and orientation data, even in challenging environments.
Please note that the RS422 version is not available on this webshop. To order the RS422 version, please contact [email protected]
| Accelerometer Full-scale Range: | ±20g |
|---|---|
| Form factor: | Rugged (IP67/IP68) |
| Functionality: | GNSS/INS |
| Gyroscope Full-scale Range: | ±450°/s |
| Interface: | RS232, USB, UART |
| Position Accuracy: | 1 m. |
| Roll & Pitch Accuracy: | 0.2° RMS |
| Series: | MTi 100-series |
| Yaw/Heading Accuracy: | 0.8° RMS |
- MTi-G-710-GNSSINS-2A8G4
- CA-USB-MTI USB Cable
- GNSS Antenna
- MT Software Suite
- Case