Xsens Vision Navigator Starter Kit
Available, shipping time within 2 weeks
| Form factor: | Rugged (IP67/IP68) |
|---|---|
| Functionality: | VIO/V-INS |
| Interface: | CAN, USB, UART |
| Series: | Vision Navigator |
Contents:
- CAV-ETH Ethernet to M8 8pin cable, 3m
- CAV-AUXIO M8 Open 8pin cable, 3m
- CAV-POWER M8 Open 4pin cable, 2m
- ANT-HELI Helical Antenna
- CAV-MOUNTINGSET Suction cups + Alu frame + SMA antenna cables
- CAV-BATPACK Battery, Charger, battery cable 8pin 0.7m
- CAV-OBD M8 8pin to OBD cable, 3m