Accelerometer Full-scale Range: ±10g
Form factor: Rugged (IP67/IP68)
Functionality: RTK GNSS/INS
Gyroscope Full-scale Range: ±2000°/s
Interface: RS232, CAN, USB
Position Accuracy: 1cm +1ppm
Roll & Pitch Accuracy: 0.2° RMS
Series: MTi 600-series
Yaw/Heading Accuracy: 0.5° RMS

Contents:
  • MTi-680G 
  • CA-MP-USB - RS232 to USB cable
  • CA-MP-MTI-4 - a 4 pins cable to input RTK corrections from an external source
  • ANT-GNSS-RTK – L1/L2 RTK GNSS antenna

Book a demo

Want to see our digital motion solutions in action? Let us give you a demonstration.

Book now