MTi-670G GNSS/INS Starter Kit
The MTi-670G combines orientation data with position data supplied by an internal GNSS receiver. The MTi-670G is part of the MTi 600-series. It is an all-in-one navigation solution, lightweight and robust. It is also highly flexible, with native CAN support.
| Accelerometer Full-scale Range: | ±10g |
|---|---|
| Form factor: | Rugged (IP67/IP68) |
| Functionality: | GNSS/INS |
| Gyroscope Full-scale Range: | ±2000°/s |
| Interface: | RS232, CAN, USB |
| Position Accuracy: | 1 m. |
| Roll & Pitch Accuracy: | 0.2° RMS |
| Series: | MTi 600-series |
| Yaw/Heading Accuracy: | 0.8° RMS |
- MTi-670G
- CA-MP-USB - RS232 to USB cable
- ANT-GNSS-RTK - L1/L2 RTK GNSS antenna