MTi-7-0I Development Kit
Self-contained with advanced sensor fusion algorithms, the MTi-7 is a GNSS/INS (Global Navigation Satellite System/inertial navigation system) and can synchronize the inputs from its on-board accelerometer, gyroscope, and magnetometer with the data from an external GNSS receiver.
As part of the MTi 1-series, it is among the smallest of its kind available, with each module measuring only 12.1 × 12.1 mm and weighing <1 g.
Accelerometer Full-scale Range: | ±16g |
---|---|
Form factor: | SMD (PLCC-28) |
Functionality: | GNSS/INS |
Gyroscope Full-scale Range: | ±2000°/s |
Interface: | UART, SPI, I²C |
Position Accuracy: | 1 m. |
Roll & Pitch Accuracy: | 0.5° RMS |
Series: | MTi 1-series |
Yaw/Heading Accuracy: | 1.5° RMS |
- Arduino header compatible development kit
- MTi-7 (mounted)
- Easy to use connection (micro USB), access to I2C/SPI/UART
- Full functionality and pin configuration
- Intuitive MT Software Suite (Linux / Windows GUI)
- SDK with drivers and embedded software examples
- Shield board, GNSS daughter card, GNSS antenna and USB cable