Choose the Xsens hardware that fits your workflow

 Xsens Animate is designed to work seamlessly with our cutting-edge motion capture hardware: Xsens Link and Xsens Awinda. Whether you're looking for maximum precision or flexible wireless capture, there's a solution tailored to your needs.

Both systems deliver professional-grade performance and integrate effortlessly with the new Xsens Animate software, giving you a complete mocap solution from sensor to final animation.

 * To get started with Xsens Animate, compatible hardware is required. Choose the option that best matches your performance style, environment, and workflow.

Features
Xsens Awinda Starter
Xsens Awinda
Xsens Link
Sensors17 wireless sensors 17 wireless sensors(plus 1 prop sensor) 17 embedded sensors (plus 1 prop sensor)
ClothingFull body strap set. This includes 3 t-shirts (sizes S, L, XXL) and a strap set Full body strap set. This includes 3 t-shirts (sizes S, L, XXL) and a strap set Full body Lycra suit available in 6 sizes (S-4XL)
Update RateUp to 60 Hz Up to 60 Hz Up to 240 Hz
Range25m 60m150m
Battery Life6 hours 6 hours 10 hours
Xsens Awinda
The MVN Awinda really raises the bar when it comes to ease-of-use and efficiency in motion capture systems. From its adjustable straps to its ability to be used in any environment—this hardware offers users a new level of accuracy and portability for professional work with minimum fuss. * Please note that in order to utilize the motion capture capabilities of your MVN Awinda hardware, you will need to purchase and use our MVN Animate (or MVN Analyze) and/or MVN Processing software.
Xsens Awinda Starter
Award-winning mocap technology is now easier accessible and more affordable than ever. The Awinda Starter offers the same core technology as our high-end solutions, ensuring that you always get fast and reliable motion capture data. It features 17 wireless sensors attached to the body with adjustable straps and a t-shirt.* Please note that in order to utilize the motion capture capabilities of your MVN Awinda Starter hardware, you will need to purchase and use our MVN Animate (or MVN Analyze) and/or MVN Processing software.

Book a demo

Want to see our digital motion solutions in action? Let us give you a demonstration.

Book now