Xsens Awinda
Capturing dynamic motions has never been easier
The MVN Awinda really raises the bar when it comes to ease-of-use and efficiency in motion capture systems. From its adjustable straps to its ability to be used in any environment—this hardware offers users a new level of accuracy and portability for professional work with minimum fuss.
* Please note that in order to utilize the motion capture capabilities of your MVN Awinda hardware, you will need to purchase and use our MVN Animate (or MVN Analyze) and/or MVN Processing software.
- Fast setup time with adjustable straps, on or under your clothing
- Mocap everywhere, no magnetic disturbance
- Accurate and reliable (real-time) motion capture
- Ideal for low dynamic motions
- Sync station allows you to connect 3rd party hardware (EMG, force plates, etc)
Available, shipping time within 2 weeks
| Battery life: | 12 hours (for orders after Oct 1, 2024) |
|---|---|
| Charging: | Charging stations for Awinda sensors |
| Receiver: | Awinda station |
| Sensors: | 17 wireless sensors (plus 1 prop sensor) |
| Update rate: | 60 Hz |
| Wireless communication: | Radio protocol (Awinda protocol) |
| Wireless range: | 50 m |
Contents:
- 18 x MTw Awinda Wireless Motion Tracker
- 1 x Awinda Recording + Docking Station
- 2 x Awinda Charging Station
- 3 T-shirts + 1 x Full Body Strap Set
- 1 x MVN Segmometer
- 1 x MVN Awinda sturdy neoprene case