Sensor Modules

Accurate data. Plug-and-play configurability. And the market’s best performance-to-price ratio. Explore our sensor modules.
Filter
Flat ribbon cable 20cm/8in for Xsens MTi
Flat ribbon cable for Xsens MTi-6X0 OEM models.

€30.00
4 pins RTK connection cable
Provides RTCM messages to the MTi-680G.

€60.00
USB cable for MTi 10-series and MTi 100-series
USB cable for MTi 10-series, MTi 100-series, MTi-G-710 GNSS/INS. 2.9 m, interfaces with USB port. Not suitable for MTi’s with RS422 interface.

€70.00
CA-MP2-MTi
Shielded multi-plug cable for MTi 10-series, MTi 100-series, MTi-G-710 GNSS/INS. 2.9 m, terminated with 9-pins Molex header.

€85.00
GNSS Antenna
GPS/GLONASS active patch antenna (SMA) for MTi-G-710, MTi-7-DK and MTi-670-DK.

€95.00
12 pins multi-purpose cable
Multi-purpose Cable with 12 pins for Xsens Sirius AHRS/VRU/IMU Development Kit and MTi 600-series Starter Kits.

€100.00
GNSS Antenna with 3 meter cord
Multi-GNSS active patch antenna (SMA) for MTi-G-710, MTi-7-DK and MTi-670-DK.

€105.00
GNSS antenna RTK
RTK GNSS Antenna for MTi-680G.

€115.00
RS232 to USB cable
RS232 to USB cable for Xsens Sirius AHRS/VRU/IMU Development Kit  and MTi 600-series Starter Kits.

€135.00
CA-USB6-MTI
For RS422 Interface. Multi-use cable for MTi-G-710. 2.9m, USB interface (Virtual COM). Connections to SyncIn, ClockSync, SyncOut. Also compatible with end-of-life MTi-10 and MTi-100 series.

€199.00
CA-USB4-MTI
For RS485 Interface.Multi-use cable for MTi-G-710. 2.9m, USB interface (Virtual COM). Connections to SyncIn, ClockSync, SyncOut. Also compatible with end-of-life MTi-10 and MTi-100 series.

€210.00
CA-USB2-MTI
For RS232 Interface. Multi-use cable for MTi-G-710. 2.9m, USB interface (Virtual COM). Connections to SyncIn, ClockSync, SyncOut. Also compatible with end-of-life MTi-10 and MTi-100 series.

€210.00
Xsens Awinda Starter neoprene shell case
Lightweight neoprene shell case for storing and transporting the Xsens Awinda system safely.

€370.00
MTi-3 AHRS Development Kit
The MTi-3 inertial measurement unit is a self-contained attitude and heading reference system (AHRS) that delivers true-north-referenced yaw, or heading.  As part of the MTi 1-series, it is among the smallest of its kind available, with each module measuring only 12.1 × 12.1 mm and weighing <1 g.

€460.00
MTi-7-5A Development Kit
Self-contained with advanced sensor fusion algorithms, the MTi-7 is a GNSS/INS (Global Navigation Satellite System/inertial navigation system) and can synchronize the inputs from its on-board accelerometer, gyroscope, and magnetometer with the data from an external GNSS receiver.  As part of the MTi 1-series, it is among the smallest of its kind available, with each module measuring only 12.1 × 12.1 mm and weighing <1 g.

€549.00
MTi-8 RTK GNSS/INS Development Kit
The MTi-8 is the smallest real-time kinematic (RTK)-enhanced motion tracking module of its kind (12.1 × 12.1 mm). The MTi-8 relieves you of the task of designing, integrating, and maintaining gyroscopes, accelerometers, and other sensors for GNSS/INS functionality. 

€755.00
MTi-630 AHRS Development Kit
When it comes to the highest standard in attitude and heading reference systems (AHRS), the MTi-630 is a cut above. Its sensors and sensor fusion algorithm deliver data on drift-free roll, pitch, and true-north-referenced yaw.  The MTi-630 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.

€1,060.00
MTi-670 GNSS/INS Development Kit
Combining orientation estimates with velocity and sub-meter position data from an external GNSS receiver, the MTi-670 inertial measurement unit meets the highest standard in GNSS/INS (Global Navigation Satellite System/inertial navigation system). The MTi-670 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.

€1,320.00
Xsens Inertial Motion box
Expand or upgrade your curriculum with three test kits at once. Xsens wants to power future engineers by offering universities, and other educational institutes this box as an educational bundle. Combined with in-depth online resources, your students can get practical experience quickly.
MTi-630R AHRS Starter Kit
The MTi-630R's sensors and sensor fusion algorithm deliver data on drift-free roll, pitch, and true-north-referenced yaw. The MTi-630R is part of the MTi 600-series and allows seamless integration with your application. It is an all-in-one navigation solution, lightweight and robust. It is also highly flexible, with native CAN support.

€1,585.00
Xsens Avior AHRS Development Kit
The Xsens Avior AHRS is our highest-performing attitude and heading reference system with an OEM form factor. Its sensor fusion algorithm delivers data on drift-free roll, pitch, and true-north-referenced yaw.  Broad system compatibility via UART, with flexible protocol support including RS232, RS422, CAN, and more - all configurable through firmware. OEM form factor for compact or embedded systems.

€1,785.00
MTi-680 RTK GNSS/INS Development Kit
The MTi-680 represents the highest standard in GNSS/INS (Global Navigation Satellite Systems/inertial navigation systems) when connected to an external real-time kinematic (RTK) GNSS receiver.  The MTi-680 is part of the MTi 600-series and allows seamless integration with your application, with native CAN support.

€1,835.00
Xsens Sirius AHRS Development Kit
The Xsens Sirius AHRS is our highest-performing attitude and heading reference system. Its sensors and sensor fusion algorithm deliver data on drift-free roll, pitch, and true-north-referenced yaw. The Xsens Sirius AHRS is ruggedly built, with a protective, anodized, IP68 MIL-standard waterproof aluminum housing, waterproof connectors, and special studs for easy mounting and aligning. Please note that the Xsens Sirius AHRS with RS422 and CAN is not available on this web shop. To order  the RS422 and CAN version, please contact us at [email protected]

€2,310.00
MTi-670G GNSS/INS Starter Kit
The MTi-670G combines orientation data with position data supplied by an internal GNSS receiver. The MTi-670G is part of the MTi 600-series. It is an all-in-one navigation solution, lightweight and robust. It is also highly flexible, with native CAN support.

€2,920.00