Motion Capture

All the hardware and software you need to make the most of every move.
Filter
Xsens Analyze Pro
Xsens Analyze is specialized software for human motion analysis, designed to process data from Xsens Motion Capture systems. It features a scalable biomechanical model, supports various calibration routines, and accommodates up to four hardware setups. Xsens Analyze is designed to work seamlessly with our cutting-edge motion capture hardware Xsens Link and Xsens Awinda. Whether you're analyzing every motion for rehabilitation, ergonomics, or human performance, or unlocking insights to optimize athlete performance, there’s a solution tailored to your research needs. Both systems deliver professional-grade performance and integrate effortlessly with the new Xsens Analyze 2025 software—giving you a complete, future-ready movement analysis solution. *Please note that in order to fully utilize the motion capture capabilities of our Xsens Analyze software, you will need to purchase and use our compatible hardware such as the Xsens Link or Xsens Awinda. 
Awinda USB2.0 A to B Awinda cable
USB cable to connect Awinda recording + docking station to a computer.

€20.00
Charging cable MTw
Charging cable for the MTw Awinda Wireless Motion Tracker, connect MTw Awinda Wireless Motion Tracker to computers USB port or connect MVN Link Body Pack to computers USB port.

€20.00
Xsens Awinda Starter charging cable
Charging cable for 3 x MTw Awinda wireless motion tracker.

€25.00
Headband with logo
Headband for MVN Link and Xsens Awinda. One size fits all.

€40.00
Footpads Next-Generation Xsens Link
Set of two wrap-around foot pads

€45.00
Headband Next-Generation Xsens Link
Breathable, wrap-around head band

€45.00
Hand strap set Next-Generation Xsens Link
Set of two wrap-around gloves

€45.00
Awinda power adapter
Power adapter for Awinda recording + docking station and Awinda charging station.

€50.00
Gloves
Pair of gloves with motion tracker pockets for MVN Link and Xsens Awinda. Size M.

€60.00
6-Port USB wall charger for Awinda (Starter)
6-port USB wall charger for Awinda (Starter), enabling simultaneous charging of 18 pcs. MTw Awinda wireless motion trackers when used i.c.w. 6 pcs. Of CA-USB-3MTW.

€60.00
Xsens Link battery strap
Elastic strap to fit the battery, with a velcro patch for solid placement in the MVN Link lycra suit and Next-Generation Xsens Link eSuit.

€70.00
Rugged USB-C Ethernet
USB-C adapter for Ethernet.

€75.00
Xsens Link GPS Antenna + Velcro
GNSS Antenna to enable your BodyPack to communicate with GPS and GLONAS satellite networks giving positional information of the user.

€110.00
Awinda shirt
Lycra T-shirt for easy placement of sternum and shoulder MTw Awinda wireless motion tracker. 

€120.00
Xsens measuring tape for Next-Generation Xsens Link
Specially designed measuring tool to measure body segment lengths for input in Xsens Analyze and Xsens Animate.

€130.00
Xsens Link USB Ethernet adapter
Adapter from Ethernet female to USB male.

€130.00
Xsens Link strap set
Full body set of black straps with Velcro on one side and tapered on the other side.

€150.00
Xsens Link Y split for prop Sensor
Y split cable for Xsens Link, for connecting an additional motion tracker or prop (single MTx tracker or MTx string) to the Xsens Link system.

€160.00
Xsens Link battery cable
Cable connecting battery to body pack.

€250.00
Xsens Link Sensor BP Cable upper body
Cable for Xsens Link, for connecting the MTx motion trackers strings and single trackers of the upper body to the Body Pack.

€280.00
Xsens Link Sensor BP Cable Lower body
Cable for Xsens Link, for connecting the MTx motion trackers strings and single tracker of the lower body to the Body Pack.

€280.00
Xsens Link Shirt
Lycra T-shirt for easy placement of Sternum and Shoulder MTx Motion Tracker, the MVN Link Body Pack Battery and the MVN Link Body Pack. Size XXL.

€370.00