Xsens Link
Capture the world in motion
MVN Link is designed for ultimate freedom of movement and capture of high dynamic movements. With a large wireless range, magnetic immunity and on-body recording, you can now record without boundaries or limitations – providing truly remarkable results. Put simply, if you need the highest quality motion capture for any application, the Xsens Link is your choice.
* Please note that in order to utilize the motion capture capabilities of your Xsens Link hardware, you will need to purchase and use our Xsens Animate (or Xsens Analyze) and/or Xsens Processing software.
- Robust design to withstand high impact
- No data disturbance thanks to magnetic Immunity
- Super fast, real-time visualisation
- On body recording and storage for ultimate freedom
- Sturdy sensor placement for ultimate data quality
Available, shipping time within 2 weeks
| Battery life: | 10 hours |
|---|---|
| Casing: | Rugged pelican case |
| Charging: | Charging station for battery pack |
| Clothing: | Full body lycra suits |
| Finger tracking compatibility: | Stretchsense, Xsens Metagloves by Manus |
| GNSS (GPS): | Yes |
| Hardware synchronization: | Optional, with aditional Awinda station |
| Latency: | 20 ms |
| On-body buffering: | 10 minutes |
| Sensors: | 17 wired sensors (plus 1 prop sensor) |
| Update rate: | 240 Hz |
| Wireless communication: | Wi-Fi |
| Wireless datalink: | Access point (multiple persons) |
| Wireless range: | 150 m |
Contents:
- 4 x MVN Link MTx string (string: 3 x Orientation Trackers (2000 deg/s, 16g)
- 6x MVN Link MTx Orientation Tracker (hands + feet + backup/prop)
- 1 x MVN Link Sensor Body Pack Cable Upper body
- 1 x MVN Link Sensor Body Pack Cable Lower body
- 1 x MVN Link Y Split for prop Sensor
- 1 x MVN Link Body Pack v2
- 1 x MVN Link Body Pack Battery
- 1 x MVN Link Battery Strap
- 1 x MVN Link Battery Cable
- 1 x MVN Link Battery Charger
- 1 x MVN Link Access Point
- 1 x MVN Segmometer
- 1 x MVN Link Suitcase
- 1 x Charging cable MTw
Note: No Lycra suits included, Lycra suits can be ordered separately