MTw Awinda Research Kit
Ready to go with your research idea? We’re ready to help you to realize it with an MTw Awinda Research bundle. The MTw Awinda Research Bundle is a complete research solution for measuring 3D human kinematics.
- Patented Awinda protocol with a wide wireless connection range (50 meters / 164 feet), highly accurate sync and less data loss
- Better synchronization accuracy and better orientation performance compared with Movella DOT
- Enables synchronization with an external device via BNC ports
- Contains a barometer for height estimation
Available, shipping time within 2 weeks
| Battery life: | 12 hours (for orders after Oct 1, 2024) |
|---|---|
| Buffer time (retransmissions): | 10 s |
| Dimensions Tracker: | 50.6 × 30 × 13 mm (for orders after Oct 1, 2024) |
| Full scale: | ± 2000 deg/s | ± 160 m/s2 | ± 1.9 Gauss |
| Latency: | 30 ms |
| Operating temperature range: | 0 °C to 50 °C |
| Orientation : | Dynamic accuracy (heading): 1.5 deg RMS , Dynamic accuracy (roll/pitch): 0.75 deg RMS , Static accuracy (heading): 1 deg RMS, Static accuracy (roll/pitch): 0.5 deg RMS |
| Range & receiver : | Office space-Awinda dongle: up to 10 m , Office space- Awinda station: up to 20 m , Open space - Awinda dongle: up to 20 m , Open space - Awinda station: up to 50 m |
| Sensors: | 6 wireless sensors |
| Tracker placement : | Velcro straps |
| Weight Tracker: | 16 g |
| Wireless protocol: | patented Awinda protocol |
| Wireless update rates: | 1–5 MTw: 120 Hz, 6–9 MTw: 100 Hz, 10 MTw: 80 Hz , 11–20 MTw: 60 Hz |