Next-Generation Xsens Link
Capture the world in motion
The flagship Xsens Motion Capture system, Xsens Link, is designed for ultimate freedom of movement, accurately capturing even the most dynamic actions. With a large wireless range, magnetic immunity, and On-Body Recording, you can capture without boundaries or limitations - powering your animation, research, and humanoid robot training. If you need the highest quality motion capture for any application, the Xsens Link is your choice.
*Please note that in order to utilize the motion capture capabilities of your Xsens Link Hardware, you will need to purchase and use our Xsens Animate or Xsens Analyze software.
- Comfortable and easily washable full-body eSuit
- Robust design to withstand high-impact
- No data disturbance thanks to magnetic immunity
- Real-time visualisation
- On-Body recording and 50-hours storage for ultimate freedom
- Sturdy sensor placement for unrivaled data quality
| Battery life: | 4 hours internal + 8 hours external hot-swappable battery |
|---|---|
| Casing: | Rugged pelican case |
| Charging: | Charging station for battery pack |
| Clothing: | Full body eSuit |
| Finger tracking compatibility: | Stretchsense, Xsens Metagloves by Manus |
| Hardware synchronization: | Optional, with aditional Awinda station |
| Latency: | 20 ms |
| On-body buffering: | 10 minutes |
| Sensors: | 17 click-in sensors (plus 1 prop sensor) |
| Update rate: | 240 Hz |
| Wireless communication: | Wi-Fi |
| Wireless datalink: | Access point (multiple persons) |
| Wireless range: | 150 m |