Movella DOT Strap Set
With the Movella DOT we offer a strap set and 5 holders to guarantee a stable on-body attachment of the sensors.
Straps material: | Fabrifoam |
---|---|
The holder material: | plastic (PC + ABS) |
The set consists out of the following straps:
- 1 strap of 5.08cm x 128cm (2” x 50.4”)
- 2 straps of 5.08cm x 55cm (2” x 21.65”)
- 2 straps of 5.08cm x 29cm (2” x 11.4”)
The set consists of the following holders:
- 5x 4.4cm x 3.8cm (1.73" x 1.5")