Movella DOT Set
Attractive, desirable, and easy to use, Movella DOT features an IP68 water-resistant rating and a long, all-day battery life to keep you on track without interruption.
- Superior sensor fusion technology
- Ground-breaking sensor design
- Support during your development journey
Available, shipping time within 2 weeks
| 3-axis Accelerometer: | Standard full range: ± 16 g |
|---|---|
| 3-axis Gyroscope: | Standard full range: ± 2000 deg/s |
| 3-axis Magnetometer: | Standard full range ± 8 Gauss |
| Battery life: | 8 hours |
| IP-rating: | IP68 |
| Output rate: | Real-time streaming mode: up to 60 Hz, Recording mode: up to 120 Hz |
| SDK supported OS: | Android OS 8.0 or above, ARMv8 CPU architecture, Ubuntu 18.04 LTS, or 20.04 LTS 64-bit Linux, Windows 10 or above, iOS 11 or above |
| Wireless communication: | Bluetooth 5.0 or above |
Contents:
- 5 Movella DOT sensors
- Charger and micro-USB cable
- Movella DOT Software Development Kit (SDK)