Accelerometer Full-scale Range: ±8 g
Form factor: Rugged (IP68)
Full range: ± 300 º/s
Functionality: RTK GNSS/INS
Gyroscope Full-scale Range: ±300°/s
Interface: RS232, RS422, CAN, CAN-FD
Roll & Pitch Accuracy: 0.2° RMS
Series: Xsens Sirius series
Yaw/Heading Accuracy: 0.5° RMS

Contents:
  • Xsens Sirius RTK GNSS/INS Rugged-RS232/CAN(-FD)
  • 12 pins multi-purpose cable (loose ends)
  • RS232 to USB cable
  • 4-pin RTCM corrections cable
  • GNSS RTK antenna
  • MT Software Suite
  • Case

Book a demo

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore.

Book a demo