Battery life: 12 hours (for orders after Oct 1, 2024)
Charging: USB cables for Awinda sensors, plus a 6-port USB charger
Clothing: Full body strap set (T-shirts & strap set)
Finger tracking compatibility: Xsens Metagloves by Manus
Latency: 30 ms
On-body buffering: 30 seconds
Sensors: 17 wireless sensors
Update rate: 60 Hz
Wireless communication: Radio protocol (Awinda protocol)
Wireless datalink: Dongle antenna (1 per person)
Wireless range: 25 m
Contents:
  • 17 x MTw Awinda Wireless Motion Tracker
  • 1 x Awinda Receiving dongle
  • 1 x 6-Port USB Wall Charger
  • 6 x 3-way USB charging cables
  • 3 T-shirts + 1 x Full Body Strap Set
  • 1 x MVN Awinda starter neoprene shell case

Book a demo

Want to see our digital motion solutions in action? Let us give you a demonstration.

Book now