MTi-100 Development Kit
The MTi-100 features best-in-class vibration-rejecting gyroscopes, guaranteeing high-quality orientation data, even in challenging environments.
The MTi-100 is ruggedly built, with a protective, anodized, IP67 waterproof aluminium housing, waterproof connectors, and special studs for easy mounting and aligning.
The MTi-100 is ruggedly built, with a protective, anodized, IP67 waterproof aluminium housing, waterproof connectors, and special studs for easy mounting and aligning.
Please note that RS422 is not available on the shop. To order RS422 version, please contact [email protected]
Form factor: | Rugged (IP67/IP68), OEM (PCB only) |
---|---|
Full Scale Rate of Turn:: | 450 deg/s |
Functionality: | IMU |
Interface: | RS232, USB, UART |
Series: | MTi 100-series |
Contents:
- MTi-100-IMU-2A8G4
- CA-USB-MTI USB Cable
- MT Software Suite
- Case