Accelerometer Full-scale Range: ±8 g
Form factor: Rugged (IP68)
Full range: ± 300 º/s
Functionality: IMU, VRU, AHRS
Gyroscope Full-scale Range: ±300°/s
Interface: RS232, RS422, CAN
Roll & Pitch Accuracy: 0.2° RMS
Series: Xsens Sirius series
Yaw/Heading Accuracy: 1° RMS

Contents: 
  • Xsens Sirius AHRS - R232/CAN
  • 12 pins multi-purpose cable (loose ends)
  • RS232 to USB cable
  • MT Software Suite
  • Case

Book a demo

Want to see our digital motion solutions in action? Let us give you a demonstration.

Book now