Movella DOT Sleeve set size M
With the Xsens DOT, we offer a sleeve set designed for athletes who practice intense and high-dynamic sports, such as sprinting, football, and many more. The silicone bands inside the sleeves ensure minimal movement of the DOT sensors.
| Forearm min. periphery : | 15 - 20 cm |
|---|---|
| Lower leg min. periphery : | 26 - 38 cm |
| Sleeve material: | Lycra |
| Upper arm min. periphery: | 22 - 34 cm |
| Upper leg min. periphery : | 40 - 52 cm |
The set consists of 8 pieces, including:
- 2x upper arm
- 2x forearm
- 2x upper leg
- 2x lower leg