Xsens Awinda Starter
Unlock the possibilities of mocap today
Award-winning mocap technology is now easier accessible and more affordable than ever. The Awinda Starter offers the same core technology as our high-end solutions, ensuring that you always get fast and reliable motion capture data. It features 17 wireless sensors attached to the body with adjustable straps and a t-shirt.
*
Please note that in order to utilize the motion capture capabilities of your MVN Awinda Starter hardware, you will need to purchase and use our MVN Animate (or MVN Analyze) and/or MVN Processing software.
- More affordable - with Xsens quality
- Mocap everywhere, no magnetic disturbance
- Accurate and reliable (real-time) motion capture
- Quick setup with easy and fast sensor placement
- Ideal for low dynamic motions
Available, shipping time within 2 weeks
| Battery life: | 12 hours (for orders after Oct 1, 2024) |
|---|---|
| Charging: | USB cables for Awinda sensors, plus a 6-port USB charger |
| Clothing: | Full body strap set (T-shirts & strap set) |
| Finger tracking compatibility: | Xsens Metagloves by Manus |
| Latency: | 30 ms |
| On-body buffering: | 30 seconds |
| Sensors: | 17 wireless sensors |
| Update rate: | 60 Hz |
| Wireless communication: | Radio protocol (Awinda protocol) |
| Wireless datalink: | Dongle antenna (1 per person) |
| Wireless range: | 25 m |
Contents:
- 17 x MTw Awinda Wireless Motion Tracker
- 1 x Awinda Receiving dongle
- 1 x 6-Port USB Wall Charger
- 6 x 3-way USB charging cables
- 3 T-shirts + 1 x Full Body Strap Set
- 1 x MVN Awinda starter neoprene shell case