Xsens Sirius AHRS Development Kit
Please note that the Xsens Sirius AHRS with RS422 and CAN is not available on this web shop. To order the RS422 and CAN version, please contact us at [email protected]
| Accelerometer Full-scale Range: | ±8 g |
|---|---|
| Form factor: | Rugged (IP68) |
| Full range: | ± 300 º/s |
| Functionality: | IMU, VRU, AHRS |
| Gyroscope Full-scale Range: | ±300°/s |
| Interface: | RS232, RS422, CAN |
| Roll & Pitch Accuracy: | 0.2° RMS |
| Series: | Xsens Sirius series |
| Yaw/Heading Accuracy: | 1° RMS |
- Xsens Sirius AHRS - R232/CAN(-FD)
- 12 pins multi-purpose cable (loose ends)
- RS232 to USB cable
- MT Software Suite
- Case