Battery life: 10 hours
Casing: Rugged pelican case
Charging: Charging station for battery pack
Clothing: Full body lycra suits
Finger tracking compatibility: Stretchsense, Xsens Metagloves by Manus
GNSS (GPS): Yes
Hardware synchronization: Optional, with aditional Awinda station
Latency: 20 ms
On-body buffering: 10 minutes
Sensors: 17 wired sensors (plus 1 prop sensor)
Update rate: 240 Hz
Wireless communication: Wi-Fi
Wireless datalink: Access point (multiple persons)
Wireless range: 150 m
Contents:
  • 4 x MVN Link MTx string (string: 3 x Orientation Trackers (2000 deg/s, 16g)
  • 6x MVN Link MTx Orientation Tracker (hands + feet + backup/prop)
  • 1 x MVN Link Sensor Body Pack Cable Upper body
  • 1 x MVN Link Sensor Body Pack Cable Lower body
  • 1 x MVN Link Y Split for prop Sensor
  • 1 x MVN Link Body Pack v2
  • 1 x MVN Link Body Pack Battery
  • 1 x MVN Link Battery Strap
  • 1 x MVN Link Battery Cable
  • 1 x MVN Link Battery Charger
  • 1 x MVN Link Access Point
  • 1 x MVN Segmometer
  • 1 x MVN Link Suitcase
  • 1 x Charging cable MTw
Note: No Lycra suits included, Lycra suits can be ordered separately
Xsens MVN Animate
Xsens Animate motion capture software visualizes, streams or exports all data from Xsens motion capture hardware systems to your 3D package. It allows for quick and easy calibration, real-time visualization and easy playback and reprocessing of your motion capture data *Please note that in order to fully utilize the motion capture capabilities of our MVN Animate software, you will need to purchase and use our compatible hardware such as the MVN Link, MVN Awinda Starter or MVN Awinda.
Xsens Metagloves by Manus
These Xsens Metagloves by Manus use Quantum tracking technology that enable sub-millimeter-accurate finger motion capture. Manus' Quantum technology automatically calibrates your hand size, and creates an accurate copy of your hand that can handle any movement. With native integration into Xsens software there's no need to run more than one application.

US$5,500.00
Xsens MVN Link Lycra Suit
MVN Link Lycra Suit for use with MVN Link systems.

US$1,190.00
MVN Analyze Pro
Xsens Analyze is specialized software adjusted for human motion analysis. Analyze the data captured with Xsens Motion Capture systems. It features a scalable biomechanical model, allows up to four hardware setups, and supports different calibration routines. *Please note that in order to fully utilize the motion capture capabilities of our MVN Analyze software, you will need to purchase and use our compatible hardware such as the MVN Link, MVN Awinda Starter or MVN Awinda.

Book a demo

Want to see our digital motion solutions in action? Let us give you a demonstration.

Book now