Xsens Animate
The next generation of mocap: Created to move you.
Xsens Animate motion capture software visualizes, streams, or exports all data from Xsens motion capture hardware systems to your 3D pipeline. It enables quick calibration, real-time visualization, and streamlined playback and reprocessing of your motion capture data.
With the latest Xsens Animate software update, you’ll experience a refreshed interface, faster workflows, and enhanced motion engine, helping you get from capture to creation more effortlessly than ever.
*Please note that in order to fully utilize the motion capture capabilities of our Xsens Animate software, you will need to purchase and use our compatible hardware such as the Xsens Link or Xsens Awinda.
Xsens Animate New Features
✅ Improved spine dynamics for more natural movement
✅ Female and Male anatomy models
✅ Refreshed user interface with Dark Mode
✅ Colored backgrounds for easy chroma keying
✅ Auto Sensor Mapping (experimental feature for Awinda users)
Xsens Animate New Features
✅ Improved spine dynamics for more natural movement
✅ Female and Male anatomy models
✅ Refreshed user interface with Dark Mode
✅ Colored backgrounds for easy chroma keying
✅ Auto Sensor Mapping (experimental feature for Awinda users)
- Enhanced data quality through HD Processing (Pro)
- Record multiple actors simultaneously
- Seamless integration into your animation pipeline
- Stream in real time using our plugins
Free shipping
Choose the Xsens hardware that fits your workflow
Xsens Animate is designed to work seamlessly with our cutting-edge motion capture hardware: Xsens Link and Xsens Awinda. Whether you're looking for maximum precision or flexible wireless capture, there's a solution tailored to your needs.
Both systems deliver professional-grade performance and integrate effortlessly with the new Xsens Animate software, giving you a complete mocap solution from sensor to final animation.
* To get started with Xsens Animate, compatible hardware is required. Choose the option that best matches your performance style, environment, and workflow.
Xsens Animate is designed to work seamlessly with our cutting-edge motion capture hardware: Xsens Link and Xsens Awinda. Whether you're looking for maximum precision or flexible wireless capture, there's a solution tailored to your needs.
Both systems deliver professional-grade performance and integrate effortlessly with the new Xsens Animate software, giving you a complete mocap solution from sensor to final animation.
* To get started with Xsens Animate, compatible hardware is required. Choose the option that best matches your performance style, environment, and workflow.
| Features | Xsens Awinda Starter | Xsens Awinda | Xsens Link |
| Sensors | 17 wireless sensors | 17 wireless sensors(plus 1 prop sensor) | 17 embedded sensors (plus 1 prop sensor) |
| Clothing | Full body strap set. This includes 3 t-shirts (sizes S, L, XXL) and a strap set | Full body strap set. This includes 3 t-shirts (sizes S, L, XXL) and a strap set | Full body Lycra suit available in 6 sizes (S-4XL) |
| Update Rate | Up to 60 Hz | Up to 60 Hz | Up to 240 Hz |
| Range | 25m | 60m | 150m |
| Battery Life | 6 hours | 6 hours | 10 hours |