Accessories

Filter
Xsens Link strap set
Full body set of black straps with Velcro on one side and tapered on the other side.

€150.00
Awinda shirt
Lycra T-shirt for easy placement of sternum and shoulder MTw Awinda wireless motion tracker. 

€120.00
Headband with logo
Headband for MVN Link and Xsens Awinda. One size fits all.

€40.00
Xsens Link MTx2 (single/end tracker)
Single/end MTx motion tracker for Xsens Link. Can be used as prop tracker, additional tracker or replacement tracker.

€580.00
Xsens Link battery cable
Cable connecting battery to body pack.

€250.00
Gloves
Pair of gloves with motion tracker pockets for MVN Link and Xsens Awinda. Size M.

€60.00
Xsens Link MTx String (string with 3 trackers)
String with 3 inline MTx motion trackers for Xsens MVN. Can be used as a prop string, additional string or replacement string. Inline version: with 2 cables attached.

€1,760.00
Xsens Link battery charger
Charging station for theXsens Link battery.

€480.00
Awinda receiving dongle
USB receiving dongle for Xsens Awinda systems with antenna.

€410.00
Xsens Link Y split for prop Sensor
Y split cable for Xsens Link, for connecting an additional motion tracker or prop (single MTx tracker or MTx string) to the Xsens Link system.

€160.00
Headband Next-Generation Xsens Link
Breathable, wrap-around head band

€45.00
Xsens Link battery strap
Elastic strap to fit the battery, with a velcro patch for solid placement in the MVN Link lycra suit and Next-Generation Xsens Link eSuit.

€70.00
Footpads Next-Generation Xsens Link
Set of two wrap-around foot pads

€45.00
Xsens Link Sensor BP Cable Lower body
Cable for Xsens Link, for connecting the MTx motion trackers strings and single tracker of the lower body to the Body Pack.

€280.00
Footpads
Pair of footpads for MVN Link and Xsens Awinda.

€440.00
Awinda Recording + Docking / Sync Station
Recording & Docking station for MVN Awinda. This station connects to the computer for data recording. Facilitates easy synchronization with 3rd party devices (4 AUX sync I/O; BNC connectors; 0-3.3V TTL) for both the MVN Awinda and MVN Link.

€1,350.00
Xsens Link access point
Access point which receives data from MVN Link and Next-Generation Xsens Link and sends it to the computer.

€710.00
Xsens Link Shirt
Lycra T-shirt for easy placement of Sternum and Shoulder MTx Motion Tracker, the MVN Link Body Pack Battery and the MVN Link Body Pack. Size XXL.

€370.00
Xsens Link Sensor BP Cable upper body
Cable for Xsens Link, for connecting the MTx motion trackers strings and single trackers of the upper body to the Body Pack.

€280.00
Xsens Awinda Starter charging cable
Charging cable for 3 x MTw Awinda wireless motion tracker.

€25.00
Awinda charging station
Charging station for 6 MTw Awinda wireless motion tracker.

€750.00
Xsens Awinda full-body strap set
Set of velcro straps and necessary accessories to attach all MTw Awinda wireless motion tracker to the body.

€730.00
Hand strap set Next-Generation Xsens Link
Set of two wrap-around gloves

€45.00