Choose the Xsens hardware that fits your workflow

 Xsens Animate is designed to work seamlessly with our cutting-edge motion capture hardware: Xsens Link and Xsens Awinda. Whether you're looking for maximum precision or flexible wireless capture, there's a solution tailored to your needs.

Both systems deliver professional-grade performance and integrate effortlessly with the new Xsens Animate software, giving you a complete mocap solution from sensor to final animation.

 * To get started with Xsens Animate, compatible hardware is required. Choose the option that best matches your performance style, environment, and workflow.

Features
Xsens Awinda Starter
Xsens Awinda
Xsens Link
Sensors17 wireless sensors 17 wireless sensors(plus 1 prop sensor) 17 embedded sensors (plus 1 prop sensor)
ClothingFull body strap set. This includes 3 t-shirts (sizes S, L, XXL) and a strap set Full body strap set. This includes 3 t-shirts (sizes S, L, XXL) and a strap set Full body Lycra suit available in 6 sizes (S-4XL)
Update RateUp to 60 Hz Up to 60 Hz Up to 240 Hz
Range25m 60m150m
Battery Life6 hours 6 hours 10 hours
Xsens Link
MVN Link is designed for ultimate freedom of movement and capture of high dynamic movements. With a large wireless range, magnetic immunity and on-body recording, you can now record without boundaries or limitations – providing truly remarkable results. Put simply, if you need the highest quality motion capture for any application, the Xsens Link is your choice. * Please note that in order to utilize the motion capture capabilities of your Xsens Link hardware, you will need to purchase and use our Xsens Animate (or Xsens Analyze) and/or Xsens Processing software.
Xsens Awinda
The MVN Awinda really raises the bar when it comes to ease-of-use and efficiency in motion capture systems. From its adjustable straps to its ability to be used in any environment—this hardware offers users a new level of accuracy and portability for professional work with minimum fuss. * Please note that in order to utilize the motion capture capabilities of your MVN Awinda hardware, you will need to purchase and use our MVN Animate (or MVN Analyze) and/or MVN Processing software.
Xsens Awinda Starter
Award-winning mocap technology is now easier accessible and more affordable than ever. The Awinda Starter offers the same core technology as our high-end solutions, ensuring that you always get fast and reliable motion capture data. It features 17 wireless sensors attached to the body with adjustable straps and a t-shirt.* Please note that in order to utilize the motion capture capabilities of your MVN Awinda Starter hardware, you will need to purchase and use our MVN Animate (or MVN Analyze) and/or MVN Processing software.
Xsens Metagloves by Manus
These Xsens Metagloves by Manus use Quantum tracking technology that enable sub-millimeter-accurate finger motion capture. Manus' Quantum technology automatically calibrates your hand size, and creates an accurate copy of your hand that can handle any movement. With native integration into Xsens software there's no need to run more than one application.

Book a demo

Want to see our digital motion solutions in action? Let us give you a demonstration.

Book now