MVN Animate Plus
Unleash your creativity
Xsens Animate motion capture software visualizes, streams or exports all data from Xsens motion capture hardware systems to your 3D package. It allows for quick and easy calibration, real-time visualization and easy playback and reprocessing of your motion capture data
*Please note that in order to fully utilize the motion capture capabilities of our MVN Animate software, you will need to purchase and use our compatible hardware such as the MVN Link, MVN Awinda Starter or MVN Awinda.
- Enhanced data quality through HD Processing (Pro)
- Record multiple actors simultaneously
- Facilitates on-body Recording (Remote)
- Seamless integration into your animation pipeline
- Stream in real time using our plugins
MVN Record
MVN Animate Plus
MVN Animate Pro
High Performance
High Performance
Record motion capture files
Replay recorded files
Xsens Live Engine data quality
Xsens HD Reprocessing Engine data quality
Enabled through MotionCloud subscription
Enabled through MotionCloud subscription
Full magnetic immunity
Number of actors supported
1 Actor
Up to 2 Actors
Multiple (max 4)(unlimited with on-body recording)
Upload files to Xsens MotionCloud
Exporting
Enabled through MotionCloud subscription Formats:MVNX (position/orientation)FBXBVH
Enabled through MotionCloud subscription Formats:MVNX (position/orientation)FBXBVH
Available in software Formats:FBXBVHC3DMP4 (movie)
Finger tracking Manus/StretchSense
Xsens Metagloves by ManusXsens Gloves by ManusManus Prime II
Xsens Metagloves by ManusXsens Gloves by ManusManus Prime IIStretchSense gloves
Xsens Metagloves by ManusXsens Gloves by ManusManus Prime IIStretchSense gloves
Live streaming: - Quaternian & Euler - Position & Orientation
Unity 3DUnreal EngineMayaMotionBuilderiCloneHoudini
Unity 3DUnreal EngineMayaMotionBuilderiCloneHoudini
Extended live streaming: - Virtual optical marker set
Stream recorded files
Plugins and third-party compatibility
Unreal EngineUnity3DAutodesk+ various others
Unreal EngineUnity3DAutodesk+ various others
Remote control
MVN Remote app
Soft access point
3D positional aiding with HTC Vive
3D Positional aiding with GNSS (GPS)
Network sync
Time code
On-body recording (OBR)
Remote on-body recording
Suit configuration:Full bodyLower bodyUpper bodylower body plus sternum
Scenarios
- Single level- Multilevel- No level
- Single level- Multilevel- No level